??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5148385-1
Bill of material
5148385-1
Part Number
5148385-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5148385-1
TE Internal Description
TYPE C, SOCKET, VERT, RF
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Contact
Connector Type
Standard DIN
PCB Mount Orientation
Vertical
Impedance
50 Ohm
Body Style
Straight
PCB Contact Termination Area Plating Material
Tin
Contact Type
Socket
RF Connector Center Contact Plating Material
Gold
Contact Mating Retention
With
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Circuit Application
Signal
Packaging Method
Loose Piece
Dielectric Material
PTFE
Previews
3D
2D
Download CAD models