??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5146686 - CMS-DISPOSABLE-PEN 0,35 TR
Bill of material
PHOENIX CONTACT 5146686
Product number of the Manufacturer
5146686
Short Description
Marker pen
Long Description
Marker pen, color: black
Manufacturer Type Description
CMS-DISPOSABLE-PEN 0,35 TR
Preview
International product number
4046356714808
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
Weight of the individual packaging
13.500 g
Foil weight portion of the individual packaging
5 g
Cardboard weight portion of the individual packaging
8.500 g
Polystyrene weight portion of the individual packaging
0 g
Net weight
41.880 g
Safety data sheet obligatory
Yes
GTIN
4046356714808
Manufacturer product designation
Marker pen
Manufacturer product description
Marker pen, color: black
Product type
CMS-DISPOSABLE-PEN 0,35 TR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
96083000
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania