??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
PHOENIX CONTACT
Description
5145630 - P1 ENGRAVING VC PLUG
Nomenclature
PHOENIX CONTACT 5145630
Product number of the Manufacturer
5145630
Description short
Accessoires
Description long
Accessoires
Manufacturer Type Description
P1 ENGRAVING VC PLUG
Preview
GTIN-Code
4046356154765
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
12
Weight of the individual packaging
150 g
Foil weight portion of the individual packaging
150 g
Cardboard weight portion of the individual packaging
0 g
Polystyrene weight portion of the individual packaging
0 g
GTIN
4046356154765
Manufacturer product designation
Accessoires
Manufacturer product description
Accessoire pour traceur avec unité de gravure
Product type
P1 ENGRAVING VC PLUG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Modèles CAO générés
Aucune action possible avec ce composant !