??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kaldewei
Description
513-1 - Zirkon
Bill of material
513-1
PRODID
513-1
DESCRIPTION_SHORT
Clear design, large footprint, little space required. There are many reasons to start the day with the Zirkon. For example, the elegant quadrant shape, which enables intelligent installation even in the tightest of spaces. And of course, this shower tray with a waste positioned on the side is available in many sizes and several depths. Thanks to the large number of different dimensions, the Zirkon shower tray fits easily into any room.
DESCRIPTION_LONG
Elegant quarter circle shape
Model
Universal
Shape
Quarter round
Corner model
true
Semi-detached
false
Detached
false
Material
-
Material thickness
2,9 mm
Radius
500,0 mm
Length
900,0 mm
Width
900,0 mm
Height
32,0 mm
Internal depth
65,0 mm
With legs
false
With polystyrene support
false
Legs adjustable
false
Height including legs/support
- mm
Colour
Beige
Degree of gloss
Glossy
With shower base panels
false
Diameter of drain hole
90,0 mm
With antislip facility
true
With tiled edge
false
Dirt-resistant
true
Surface protection
Enamelled
Previews
3D
Dimension
2D
Download CAD models