??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Molex
Description
51202
Bill of material
512020001
Part Number
512020001
Description
HMC Rectangular Industrial Dust Cover for Panel-Mount Bracket, Multi-Module Type, 48-72 Circuits
Circuits
48, 52, 56, 60, 64, 68, 72
Maximum Current
12.0, 20.0 A
Orientation
Vertical
Termination Interface - Style
N/A
Anteprime
3D
2D
Download modelli CAD