??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
50FY41-V4A-6-KIT - Magnetic Field Sensors
Bill of material
50FY41-V4A-6-KIT
Product Picture
MANUID
50FY41-V4A-6-KIT
Short Description
Magnetic field sensor 50FY41-V4A-6-KIT
Manufacturer Type Description
50FY41-V4A-6-KIT
min. ambient temperature
-40 °C
Material of the active surface
Metal film
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Width of sensor
39 mm
Design of control element
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
100.00 °C
Length of sensor
39 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models