??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5067828 - CMS-PEN 0,35
Bill of material
PHOENIX CONTACT 5067828
Product number of the Manufacturer
5067828
Short Description
Marker pen
Long Description
Marker pen, color: black
Manufacturer Type Description
CMS-PEN 0,35
Preview
International product number
4017918182915
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Weight of the individual packaging
13.500 g
Foil weight portion of the individual packaging
5 g
Cardboard weight portion of the individual packaging
8.500 g
Polystyrene weight portion of the individual packaging
0 g
Type description
Marker pen
GTIN
4017918182915
Manufacturer product designation
Marker pen
Manufacturer product description
Marker pen, incl. adapter, ink tank and reservoir, 0.35 mm nib
Product type
CMS-PEN 0,35
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
96083000
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част