??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5066531 - CMS-GTG 0,1
Bill of material
PHOENIX CONTACT 5066531
Product number of the Manufacturer
5066531
Short Description
Fully hard metal chisel
Long Description
Fully hard metal chisel, width: 3 mm, color: silver
Manufacturer Type Description
CMS-GTG 0,1
Preview
International product number
4017918097417
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
GTIN
4017918097417
Manufacturer product designation
Fully hard metal chisel
Manufacturer product description
Fully hard metal chisel, 1 cutting edge, cutting width: 0.1 mm
Product type
CMS-GTG 0,1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82077010
Country of origin
DE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok