??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HAWLE
Description
5061 - Freeflow underground fire hydrant BAIO
Bill of material
5006916
Item Number
LOD Level
Connection
Spigot end
Nominal Diameter
80 mm
Pressure Rating
PN16
RD
m
Version/Outlet
plastic claw cover
A
mm
L
325 mm
L1
280 mm
B
181 mm
B1
305 mm
Weight
kg
Material description DE
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models