??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
505572
Bill of material
5055721000
Part Number
5055721000
Description
2.00mm Pitch, Micro-Lock Plus Female Crimp Terminal, Tin (Sn) Plating, 22-26 AWG, Reel
Maximum Current
3.0 A
Material - Plating Mating
Tin
Plating min - Mating
N/A µm
Wire Size
22, 24, 26 AWG
Previews
3D
2D
Download CAD models