??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5054207 - ACCES.TOOL SET B DISPLAY SMALL
Bill of material
PHOENIX CONTACT 5054207
Product number of the Manufacturer
5054207
Short Description
Display
Long Description
Display
Manufacturer Type Description
ACCES.TOOL SET B DISPLAY SMALL
International product number
4055626041414
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
width
28 mm
height
90 mm
length
300 mm
material
Metal film
Delivery conditions
Designation
without requirement
weight of item
6.966 kg
quality characteristic record of ingoing material
No explosion protection
Surface protection
lacquered
Load-bearing capacity
37.100 kg
GTIN
4055626041414
Manufacturer product designation
Display
Manufacturer product description
Accessories for the small Set B tool merchandising units
Product type
ACCES.TOOL SET B DISPLAY SMALL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
94039910
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part