??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5054205 - HOOK 300MM
Bill of material
PHOENIX CONTACT 5054205
Product number of the Manufacturer
5054205
Short Description
Accessories for tools
Long Description
Accessories for tools
Manufacturer Type Description
HOOK 300MM
International product number
4055626041193
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
width
28 mm
height
90 mm
length
300 mm
material
Metal film
Delivery conditions
Designation
without requirement
weight of item
0.134 kg
quality characteristic record of ingoing material
No explosion protection
Surface protection
chromated
Load-bearing capacity
1.400 kg
GTIN
4055626041193
Manufacturer product designation
Accessories for tools
Manufacturer product description
Hooks for SALES DISPLAY
Product type
HOOK 300MM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
94039910
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part