??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5054204 - GLASS SHELF SMALL
Bill of material
PHOENIX CONTACT 5054204
Product number of the Manufacturer
5054204
Short Description
Accessories for tools
Long Description
Accessories for tools
Manufacturer Type Description
GLASS SHELF SMALL
International product number
4055626041186
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
width
255 mm
height
90 mm
length
300 mm
material
glass
Delivery conditions
Designation
without requirement
weight of item
2.800 kg
quality characteristic record of ingoing material
No explosion protection
Surface protection
lacquered
Load-bearing capacity
8 kg
GTIN
4055626041186
Manufacturer product designation
Accessories for tools
Manufacturer product description
Small glass floor
Product type
GLASS SHELF SMALL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
94039990
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania