??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5054202 - RACK SCREWDRIVER
Bill of material
PHOENIX CONTACT 5054202
Product number of the Manufacturer
5054202
Short Description
Accessories for tools
Long Description
Accessories for tools
Manufacturer Type Description
RACK SCREWDRIVER
International product number
4055626041162
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
width
255 mm
height
90 mm
length
300 mm
material
Metal film
Delivery conditions
Designation
without requirement
weight of item
3.750 kg
quality characteristic record of ingoing material
No explosion protection
Surface protection
lacquered
Load-bearing capacity
3.500 kg
GTIN
4055626041162
Manufacturer product designation
Accessories for tools
Manufacturer product description
Storage for screwdriver
Product type
RACK SCREWDRIVER
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
94039910
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part