??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5054201 - SALES DISPLAY BIG
Bill of material
PHOENIX CONTACT 5054201
Product number of the Manufacturer
5054201
Short Description
Sales display
Long Description
Sales display
Manufacturer Type Description
SALES DISPLAY BIG
International product number
4055626041155
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
width
1000 mm
height
2250 mm
length
500 mm
material
glass
Delivery conditions
Designation
without requirement
weight of item
82.980 kg
quality characteristic record of ingoing material
No explosion protection
Surface protection
lacquered
Load-bearing capacity
200 kg
GTIN
4055626041155
Manufacturer product designation
Sales display
Manufacturer product description
Large tool merchandising unit
Product type
SALES DISPLAY BIG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
94039990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part