??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5054200 - SALES DISPLAY SMALL
Bill of material
PHOENIX CONTACT 5054200
Product number of the Manufacturer
5054200
Short Description
Sales display
Long Description
Sales display
Manufacturer Type Description
SALES DISPLAY SMALL
International product number
4055626041148
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
width
665 mm
height
2250 mm
length
500 mm
material
glass
Delivery conditions
Designation
without requirement
weight of item
73.600 kg
quality characteristic record of ingoing material
No explosion protection
Surface protection
lacquered
Load-bearing capacity
150 kg
GTIN
4055626041148
Manufacturer product designation
Sales display
Manufacturer product description
Small tool merchandising unit
Product type
SALES DISPLAY SMALL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
94039990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part