5052740612
Molex
PCB Headers
0.35mm
SlimStack
Powered by
CAD模型選擇
{molex/pcb_headers/0_35mm/slimstack/505274.prj},{NB=5052740612},{PN=5052740612},{DESC=SlimStack Board-to-Board Connector, 0.35mm Pitch, SSB RP Series, Plug. 0.80 or 0.90mm Mated Height, 2.00mm Mated Width, 6 Circuits, Armor Nail},{CIRCUITS=6},{CURRENT=0.3},{MATERIAL=Gold over Nickel},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Surface Mount},{SHA256=us8TAx+n3u8eGeUkbVxyodGEe/ez1k26KWhy344nQ1I=},{INAME=11096__5052740612},{DEFAULTSORTATTR=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Molex
Description
505274
Bill of material
5052740612
Part Number
5052740612
5052740612
Description
SlimStack Board-to-Board Connector, 0.35mm Pitch, SSB RP Series, Plug. 0.80 or 0.90mm Mated Height, 2.00mm Mated Width, 6 Circuits, Armor Nail
SlimStack Board-to-Board Connector, 0.35mm Pitch, SSB RP Series, Plug. 0.80 or 0.90mm Mated Height, 2.00mm Mated Width, 6 Circuits, Armor Nail
Circuits
6
6
Maximum Current
0.3
0.3
A
Material - Plating Mating
Gold over Nickel
Gold over Nickel
Number of Rows
2
Orientation
Vertical
Termination Interface
Surface Mount
Previews
3D
2D
下載CAD模型
生成CAD模型