??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5050935-1
Bill of material
5050935-1
Part Number
5050935-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5050935-1
TE Internal Description
SOCKET,MIN-SPR SN-AU SER-1
Sleeve Style
Closed Bottom
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Contact
Profile
Zero
WireCable Type
Discrete Wire
Sleeve Plating Material
Tin
Sleeve Material
Copper
Contact Base Material
Beryllium Copper
Contact Current Rating Max
5 A
Contact Type
Socket
Contact Spring Plating Thickness
.762 um [ 30 uin ]
Contact Spring Plating Material
Gold
Contact Mating Area Plating Thickness
30 um [ 30 uin ]
Contact Transmits
Signal (Data)Power Typical
Socket Type
Discrete
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Termination Method to Wire & Cable
Solder
Insertion Method
HandSemi-Automatic
Socket Length
4.27 mm [ .168 in ]
Hole Size
1.04 mm [ .041 in ] Recommended
Wire Size
28 - 25 AWG
Wire Size
.081 - .162 mm2
Mating Pin Diameter Range
.33 - .51 mm [ .013 - .02 in ]
PCB Thickness
.79 - 3.18 mm [ .031 - .125 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Solder Process Feature
None
Circuit Application
Power & Signal
Packaging Method
Bag, Loose Piece
Packaging Quantity
2000
Spring Material
Beryllium Copper
Previews
3D
2D
Download CAD models