??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5040052 - MW 35/19
Bill of material
PHOENIX CONTACT 5040052
Product number of the Manufacturer
5040052
Short Description
Mounting brackets
Long Description
Mounting brackets
Manufacturer Type Description
MW 35/19
Preview
International product number
4017918167363
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
GTIN
4017918167363
Manufacturer product designation
Mounting brackets
Manufacturer product description
Plastic mounting bracket, with NS 35/7.5 DIN rail, to snap onto modular terminal blocks with a universal foot, profile length: 19 mm
Product type
MW 35/19
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part