??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
50398
Bill of material
503988000
Part Number
503988000
Description
2.50mm and 3.30mm Pitch Crimp Terminal, Male, 22-28 AWG, Reel
Maximum Current
3.0 A
Material - Plating Mating
Tin
Plating min - Mating
0.914 µm
Wire Size
22, 24, 26, 28 AWG
Previews
3D
2D
Download CAD models