??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
50372
Bill of material
503728000
Part Number
Description
Maximum Current
2.5 A
Material - Plating Mating
Tin
Plating min - Mating
0.889 µm
Wire Size
22, 24, 26 AWG
Previews
3D
2D
Download CAD models