??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5037133 - AP-NLS
Bill of material
PHOENIX CONTACT 5037133
Product number of the Manufacturer
5037133
Short Description
Cover profile
Long Description
Cover profile, length: 1000 mm, color: transparent
Manufacturer Type Description
AP-NLS
Preview
International product number
4017918106447
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
GTIN
4017918106447
Manufacturer product designation
Cover profile
Manufacturer product description
Cover profile, length: 1000 mm, color: transparent
Product type
AP-NLS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39169010
Country of origin
PL
Deeplink
Deeplink
Descarga de modelos CAD
No generation actions are associated with this part