??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
50332257 - Centering bushing
Bill of material
50332257 Centering bushing 4h6x2.0 mm
Order number
50332257
Type
4h6x2.0 mm
Dimension A
4 mm
Dimension B
2.0 mm
Dimension C
2.6 mm
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
0.001 kg
Previews
3D
Dimension
2D
Download CAD models