??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5030651 - GTF 76 LEUCHTK. TRANSPARENT
Bill of material
PHOENIX CONTACT 5030651
Product number of the Manufacturer
5030651
Short Description
Light cap
Long Description
Light cap, length: 4 mm, diameter: 6 mm, color: transparent
Manufacturer Type Description
GTF 76 LEUCHTK. TRANSPARENT
Preview
International product number
4017918244804
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
Combustibility class
V2
Min. operating temperature
-60 °C
Max. operating temperature
85 °C
color
Transparent
length
4 mm
net weight
0.000 kg
GTIN
4017918244804
Manufacturer product designation
Light cap
Manufacturer product description
Light cap, length: 4 mm, diameter: 6 mm, color: transparent
Product type
GTF 76 LEUCHTK. TRANSPARENT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part