??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5029125 - LB 100-6 BRUECKE OHNE SCHRAUB
Bill of material
PHOENIX CONTACT 5029125
Product number of the Manufacturer
5029125
Short Description
Bridge
Long Description
Bridge, pitch: 6.15 mm, color: silver
Manufacturer Type Description
LB 100-6 BRUECKE OHNE SCHRAUB
Preview
International product number
4017918287139
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Explosion tested design (EEx e)
No
color
silver-colored
net weight
0.062 kg
Grid dimensions
6.150 mm
Insulation present
No
Number of bridged terminals
100
shock-hazard protection present
No
GTIN
4017918287139
Manufacturer product designation
Bridge
Manufacturer product description
Bridge, pitch: 6.15 mm, color: silver
Product type
LB 100-6 BRUECKE OHNE SCHRAUB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models