??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5029112 - LB SCHRAUBE MIT ISOL. GY
Bill of material
PHOENIX CONTACT 5029112
Product number of the Manufacturer
5029112
Short Description
Bridge screw
Long Description
Bridge screw, M3, color: gray
Manufacturer Type Description
LB SCHRAUBE MIT ISOL. GY
Preview
International product number
4017918287122
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
net weight
0.001 kg
Insulation present
Yes
shock-hazard protection present
No
GTIN
4017918287122
Manufacturer product designation
Bridge screw
Manufacturer product description
Bridge screw, M3, color: gray
Product type
LB SCHRAUBE MIT ISOL. GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
74153300
Country of origin
PL
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania