??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5029031 - LB SCHRAUBE MIT ISOL. RD
Bill of material
PHOENIX CONTACT 5029031
Product number of the Manufacturer
5029031
Short Description
Bridge screw
Long Description
Bridge screw, M3, color: red
Manufacturer Type Description
LB SCHRAUBE MIT ISOL. RD
Preview
International product number
4017918287092
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Explosion tested design (EEx e)
No
color
red
net weight
0.001 kg
Insulation present
Yes
shock-hazard protection present
No
GTIN
4017918287092
Manufacturer product designation
Bridge screw
Manufacturer product description
Bridge screw, M3, color: red
Product type
LB SCHRAUBE MIT ISOL. RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
74153300
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models