??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5026740 - SCR M6-IB
Bill of material
PHOENIX CONTACT 5026740
Product number of the Manufacturer
5026740
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block
Manufacturer Type Description
SCR M6-IB
Preview
International product number
4046356290791
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
31
Explosion tested design (EEx e)
No
net weight
0.005 kg
Insulation present
No
shock-hazard protection present
No
GTIN
4046356290791
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block
Product type
SCR M6-IB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
500
Quantity Scale
500
Customs tariff number
74153300
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part