??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
502579
Bill of material
5025790000
Part Number
Description
Maximum Current
2.0 A
Material - Plating Mating
Tin
Plating min - Mating
0.406 µm
Wire Size
24, 26, 28 AWG
Previews
3D
2D
Download CAD models