您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 5023901
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Clamp (not overhead line, unspecified)
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/90/5023901.prj},{NB=5023901},{MANUID=5023901},{AAO663=4017918247522},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85369095},{AAO676=5023901},{DESCSHORT=Feed-through connector},{DESCLONG=Feed-through connector},{MANUTYPEDESC=UK 5-HESI DM},{PREVIEW=../../../_pool_/60/47/49373_2000_int_04.png},{INTNO=4017918247522},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAW338=Feed-through connector},{AAU734=Feed-through metal in the form of a cartridge fuse insert 5 x 30 mm for use in UK 5-HESI fuse terminal blocks.},{AAO057=UK 5-HESI DM},{COO=TR},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/5023901},{AAO677=PHOENIX CONTACT GmbH & Co. KG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5023901 - UK 5-HESI DM
Bill of material
PHOENIX CONTACT 5023901
Product number of the Manufacturer
5023901
Short Description
Feed-through connector
Long Description
Feed-through connector
Manufacturer Type Description
UK 5-HESI DM
Preview
International product number
4017918247522
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4017918247522
Manufacturer product designation
Feed-through connector
Manufacturer product description
Feed-through metal in the form of a cartridge fuse insert 5 x 30 mm for use in UK 5-HESI fuse terminal blocks.
Product type
UK 5-HESI DM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369095
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型