??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5020768 - EB 6- 8/DR
Bill of material
PHOENIX CONTACT 5020768
Product number of the Manufacturer
5020768
Short Description
Insertion bridge
Long Description
Insertion bridge, consisting of 3x 2 individual bridges, color: gray
Manufacturer Type Description
EB 6- 8/DR
Preview
International product number
4017918095123
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Explosion tested design (EEx e)
No
color
Grey
net weight
0.007 kg
Design
insert bridge
Insulation present
No
Number of bridged terminals
6
shock-hazard protection present
No
GTIN
4017918095123
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, consisting of 3x 2 individual bridges, color: gray
Product type
EB 6- 8/DR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models