??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
50189497 - Centering bushing
Bill of material
50189497 Centering bushing 19h6x5.8 mm
Order number
50189497
Type
19h6x5.8 mm
Dimension A
19 mm
Dimension B
5.8 mm
Dimension C
13 mm
CTN Huttwil
84798992
CTN Amberg
84799070
Weight
0.006 kg
Previews
3D
Dimension
2D
Download CAD models