5018645080
Molex
FFC/FPC Connectors
0.50mm
Easy-On
Powered by
CAD모델 선택
{molex/ffc_fpc_connectors/0_50mm/easy_on/501864.prj},{NB=5018645080},{PN=5018645080},{DESC=0.50mm Pitch Easy-On FFC-to-Board Connector, Receptacle Housing Assembly, Right-Angle, Surface Mount, without Grounding Terminals, Tin-Bismuth Plating, 50 Circuits},{AT=FFC-to-Board},{CIRCUITS=50},{CP=Bottom},{CURRENT=0.5},{ORIENTATION=Right Angle},{MATERIAL=Tin-Bismuth},{SHA256=ybDh97rHSfHP5400/cD3mz0ktqKVRzMAImbUJh7I4zk=},{INAME=00007__5018645080}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
Molex
Description
501864
Bill of material
5018645080
Part Number
5018645080
5018645080
Description
0.50mm Pitch Easy-On FFC-to-Board Connector, Receptacle Housing Assembly, Right-Angle, Surface Mount, without Grounding Terminals, Tin-Bismuth Plating, 50 Circuits
0.50mm Pitch Easy-On FFC-to-Board Connector, Receptacle Housing Assembly, Right-Angle, Surface Mount, without Grounding Terminals, Tin-Bismuth Plating, 50 Circuits
Actuator Type
FFC-to-Board
FFC-to-Board
Circuits
50
50
Contact Position
Bottom
Maximum Current
0.5
A
Orientation
Right Angle
Material - Plating Mating
Tin-Bismuth
Tin-Bismuth
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성