??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
50133
Bill of material
501338000
Part Number
Description
Maximum Current
0.8, 1.0 A
Material - Plating Mating
Tin
Plating min - Mating
0.889 µm
Wire Size
28, 30, 32 AWG
Previews
3D
2D
Download CAD models