??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
FM
Description
501004/B - 90° CURVED 100 M/M
Bill of material
501004/B
Code
501004/B
Diameter
98 mm
Length
41 mm
Radius of curvature
99 mm
Length
198 mm
Previews
3D
尺寸
2D
下載CAD模型