??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
501003 - REVOLVING DIFFUSER L=620
Bill of material
501003
Code
501003
Length
323 mm
Angle
10 °
Angle
35 °
Diameter
6.5 mm
Interaxis
80 mm
Interaxis
93 mm
Length
85 mm
Length
60 mm
Length
620 mm
Length
6.5 mm
Previews
3D
Dimension
2D
Download CAD models