??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
501001/A - REVOLVING DIFFUSORE L=450
Bill of material
501001/A
Code
501001/A
Length
320 mm
Angle
10 °
Angle
35 °
Diameter
6.5 mm
Interaxis
80 mm
Interaxis
93 mm
Length
85 mm
Length
60 mm
Length
450 mm
Length
8 mm
Previews
3D
Dimension
2D
Download CAD models