??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 592 - 5.3 lifgo linear gear racks hardened & ground with front holes SVZ
Bill of material
501 592_1_24_24_2_0_24_0_0_0_0_0_0_0_0_0
Order code
501 592-24_0_24_0_0_0_0_0_0_0_0_0
Description
5.3 lifgo SVZ Zahnstange linear
Data Sheet
Info PDF
Level of details
Division of the interface
Number of parts
Number of teeth end part
Stück
Number of teeth end part
24 Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Length
48 mm
Length
46 mm
Thread
M12
Length
20 mm
Height
48.5 mm
Length
109.03950 mm
Length
54.520 mm
Length
163.559 mm
Length
272.599 mm
Thread
M20
Length
35 mm
Length
26.5 mm
Toothed rack length
186.92486 mm
Max. Number of holes
2 stück
Max. number of teeth
5048 stück
Zv min.
27 stück
Zv max.
503 stück
Zm min.
28 stück
Zm max.
504 stück
Zh min.
24 stück
Zh max.
513 stück
Za
7 stück
Zb min.
6 stück
Number of teeth between two holes
14 stück
Module
2.47917
Tooth division
7.78854 mm
Moment of inertia
253179 mm4
Moment of inertia
297984 mm4
Polar moment of inertia
551164 mm4
Weight
14.45 kg/m
Previews
3D
Dimension
2D
Download CAD models