??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 448 - 5.3 SHB2 long version-6bar
Bill of material
501 448_5.3 SHB2
Part number
501 448
Description
5.3 SHB2
Data sheet
Info PDF
Variant
6 bar
Length
325 mm
Width
170 mm
Height
86.7 mm
Length
288 mm
Width
134 mm
Thread
M24 deep 43 mm
Length
35 mm
Height
32.7 mm
Length
40 mm
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
Thread
M10 mm
Width
112.4 mm
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
Length
25 mm
Height
92,2 +/-0,1
Height
42.7 mm
Height
1 mm
Height
5.5 mm
Length
29 mm
Length
48 mm
Height
35 mm
Nominal holding force
12000 N
Opening pressure
6 bar
Opening pressure
8 bar
Rigidity
1000 N/μm
Max. Sliding speed
2 m/s
Ambient temperature
-10 to +60 °C
Air consumption per circuit in standard liters at
0,5 NL
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
Weight
26.67 kg
Previews
3D
Dimension
2D
Download CAD models