??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 443 - 5.0 SHB1 short version-6bar
Bill of material
501 443_5.0 SHB1
Part number
501 443
Description
5.0 SHB1
Data sheet
Info PDF
Variant
6 bar
Length
115 mm
Width
100 mm
Height
50 mm
Length
92 mm
Width
82 mm
Thread
M12 deep 21,5 mm
Length
25 mm
Height
15.5 mm
Length
21 mm
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
Thread
M6 mm
Width
66 mm
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
Length
25 mm
Height
54,2 +/-0,1 mm
Height
26 mm
Height
2.2 mm
Height
4.2 mm
Length
15 mm
Length
23 mm
Height
10 mm
Nominal holding force
1750 N
Opening pressure
6 bar
Opening pressure
8 bar
Rigidity
380 N/μm
Max. Sliding speed
2 m/s
Ambient temperature
-10 to +60 °C
Air consumption per circuit in standard liters at
0,09 NL
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
Weight
3.3 kg
Previews
3D
Dimension
2D
Download CAD models