??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 399 - In the case
Bill of material
501 399_lifgo Druckbuster im Gehause
Part number
501 399
Description
lifgo printbuster in the case
Data sheet
Info PDF
Length
200 mm
Width
363 mm
Height
162 mm
Width
300 mm
Height
- mm
Height
- mm
Width
260 mm
Length
160 mm
Diameter
4 x Ø 8.7 mm
Connection
Connection inlet pressure
Connection
Connection inlet pressure
Inlet pressure max.
7 bar
Output pressure max.
28 bar
Ratio
1:4
Connection inlet pressure
Ø 8 mm
Connection output pressure
Ø 6 mm
Print media
Compressed air according to ISO 8573-1 Class 4
Ambient temperature
-10 to +50 °C
Weight
14.5 kg
Previews
3D
Dimensão
2D
Baixar modelos em CAD