??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 393 - 5.3 SHB2 long version-20bar
Bill of material
501 393_5.3 SHB2
Part number
501 393
Description
5.3 SHB2
Data sheet
Info PDF
Variant
20 bar
Length
325 mm
Width
170 mm
Height
86.7 mm
Length
288 mm
Width
134 mm
Thread
M24 deep 43 mm
Length
35 mm
Height
32.7 mm
Length
40 mm
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Cal
Thread
M10 mm
Width
112.4 mm
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
Length
25 mm
Height
92,2 +/-0,1
Height
42.7 mm
Height
1 mm
Height
5.5 mm
Length
29 mm
Length
48 mm
Height
35 mm
Nominal holding force
30000 N
Opening pressure
20 bar
Opening pressure
28 bar
Rigidity
1000 N/μm
Max. Sliding speed
2 m/s
Ambient temperature
-10 to +60 °C
Air consumption per circuit in standard liters at
1,3 NL
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
Weight
26.67 kg
Previews
3D
Wymiar
2D
Pobierz modele CAD