??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 391 - 5.1 SHB2 long version-20bar
Bill of material
501 391_5.1 SHB2
Part number
501 391
Description
5.1 SHB2
Data sheet
Info PDF
Variant
20 bar
Length
225 mm
Width
120 mm
Height
59 mm
Length
196 mm
Width
96 mm
Thread
M16 deep 28 mm
Length
28.5 mm
Height
20.7 mm
Length
26 mm
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
Thread
M8 mm
Width
79.4 mm
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
Length
25 mm
Height
62 +/-0,1
Height
29.5 mm
Height
1 mm
Height
3 mm
Length
15 mm
Length
27 mm
Height
15 mm
Nominal holding force
15000 N
Opening pressure
20 bar
Opening pressure
28 bar
Rigidity
490 N/μm
Max. Sliding speed
2 m/s
Ambient temperature
-10 to +60 °C
Air consumption per circuit in standard liters at
0,897 NL
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
Weight
8.86 kg
Previews
3D
Dimension
2D
Download CAD models