??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 389 - 5.0 SHB2 long version-20bar
Bill of material
501 389_5.0 SHB2
Part number
501 389
Description
5.0 SHB2
Data sheet
Info PDF
Variant
20 bar
Length
192 mm
Width
100 mm
Height
50 mm
Length
170 mm
Width
82 mm
Thread
M12 deep 21,5 mm
Length
25 mm
Height
21.5 mm
Length
21 mm
Thread
G 1/8 deep 9.5 connection Ma = 12Nm Inch
Thread
M6 mm
Width
- mm
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05 mm
Length
25 mm
Height
54,2 +/-0,1
Height
26 mm
Height
2.2 mm
Height
4.2 mm
Length
15 mm
Length
23 mm
Height
10 mm
Nominal holding force
10000 N
Opening pressure
20 bar
Opening pressure
28 bar
Rigidity
380 N/μm
Max. Sliding speed
2 m/s
Ambient temperature
-10 to +60 °C
Air consumption per circuit in standard liters at
0,6 NL
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
Weight
5.33 kg
Previews
3D
Dimension
2D
Download CAD models