??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 357 - 5.m lean SL end plate
Bill of material
501 357_5.m lean SL Endplatte
Part number
501 357
Description
5.m lean SL end plate
Length
32 mm
Length
40 mm
Length
24 mm
Length
47 mm
Diameter
8,2 mm
Thread
M3
Length
4 mm
Previews
3D
Dimension
2D
Download CAD models