??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 354 - 5.m lean SL gear rack protection
Bill of material
501 354_5.m lean SL Zahnstangenschutz
Order code
501 354
Description
5.m lean SL Zahnstangenschutz
Type
LOD
Number of wrinkles
Distance
mm
Stroke
8.0 mm
Length
10 mm
Length
2 mm
Stroke per fold
8 mm
Length
4.5 mm
Diameter
40 mm
Diameter
21 mm
Number of wrinkles
According to customer Stück
Height
32 mm
Length
40 mm
Height
24 mm
Diameter
Ø 3,2 ⋁6,5 x 90° mm
Height
47 mm
Diameter
8.5 mm
Thread
M3 mm
Height
4 mm
Previews
3D
Dimension
2D
Download CAD models