??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 201 - 5.5 lean SL end plate
Bill of material
501 201_5.5 lean SL Endplatte
Part number
501 201
Description
5.5 lean SL end plate
Length
145 mm
Length
145 mm
Length
120 mm
Length
170 mm
Diameter
24,5 mm
Thread
M5
Length
5 mm
Previews
3D
Dimension
2D
Download CAD models