??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 126 - 5.1 lifgo linear gear racks hardened & ground SVZ
Bill of material
501 126_1_15_15_2_0_15_0_0_0_0_0_0_0_0_0
Order code
501 126-15_0_15_0_0_0_0_0_0_0_0_0
Description
5.1 lifgo SVZ Zahnstange linear
Data Sheet
Info PDF
Level of details
Division of the interface
Number of parts
Number of teeth end part
Stück
Number of teeth end part
15 Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Length
27 mm
Length
25 mm
Thread
M10
Length
15 mm
Height
31.5 mm
Length
62.04640 mm
Length
31.023 mm
Length
93.070 mm
Length
155.116 mm
Thread
M12
Length
25 mm
Length
18.5 mm
Toothed rack length
116.33700 mm
Max. Number of holes
2 stück
Max. number of teeth
5122 stück
Zv min.
15 stück
Zv max.
511 stück
Zm min.
16 stück
Zm max.
512 stück
Zh min.
15 stück
Zh max.
515 stück
Za
4 stück
Zb min.
3 stück
Number of teeth between two holes
8 stück
Module
2.46875
Tooth division
7.75580 mm
Moment of inertia
22961 mm4
Moment of inertia
35018 mm4
Polar moment of inertia
57979 mm4
Weight
4.84 kg/m
Previews
3D
Dimension
2D
Download CAD models