??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 124 - 5.4 lifgo gear racks hardened & ground SVZ
Bill of material
501 124_5.4 lifgo Zahnstange geschliffen & gehaertet SVZ
Order code
501 124
Description
5.4 lifgo Zahnstange geschliffen & gehaertet SVZ
Level of details
Number of teeth
Length
68 mm
Length
66 mm
Thread
M24
Length
40 mm
Height
48.5 mm
Height
26.5 mm
Toothed rack length
187.31760 mm
Number of teeth
According to customer
Module
2.48438 mm
Tooth division
7.80490 mm
Moment of inertia
428881 mm4
Moment of inertia
809895 mm4
Polar moment of inertia
1238776 mm4
Weight
21.61 kg/m
Mass
4.048 kg
Previews
3D
Dimension
2D
Download CAD models