??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 117 - 5.0 lifgo linear gear racks ground SVZ
Bill of material
501 117_1_34_34_2_0_34_0_0_0_0_0_0_0_0_0
Part number
501 117-34_0_34_0_0_0_0_0_0_0_0_0
Description
5.0 lifgo SVZ Zahnstange linear
Data Sheet
Info PDF
Level of details
Teilung der Schnittstelle
Number of parts
Number of teeth end part
Stück
Number of teeth end part
34 Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Number of teeth
Stück
Length
23 mm
Length
21 mm
Thread
M10
Length
20 mm
Height
26.0 mm
Length
69.11504 mm
Length
34.558 mm
Length
103.673 mm
Length
172.788 mm
Thread
M10
Length
20 mm
Length
16.0 mm
Toothed rack length
117.49557 mm
Max. Number of holes
2 stück
Max. number of teeth
11415 stück
Zv min.
38 stück
Zv max.
1138 stück
Zm min.
40 stück
Zm max.
1140 stück
Zh min.
34 stück
Zh max.
1157 stück
Za
10 stück
Zb min.
8 stück
Number of teeth between two holes
20 stück
Module
1.10000
Tooth division
3.45575 mm
Moment of inertia
16411 mm4
Moment of inertia
24216 mm4
Polar moment of inertia
40628 mm4
Weight
3.65 kg/m
预览
3D
尺寸标注
2D
下载CAD模型